Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VHS - Reinforcing sleeves for thin-walled tubes
Bill of material
VHS-32 706.0030.320
TYPE
Type
VHS-32
MATNR
Mat.-Nr.
706.0030.320
D1
Diameter
29.5 mm
D
Diameter
32 mm
L
Length
23.0 mm
KG
Weight
18 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices