Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VHS - Reinforcing sleeves for thin-walled tubes
Bill of material
VHS-24 706.0030.285
TYPE
Type
VHS-24
MATNR
Mat.-Nr.
706.0030.285
D1
Diameter
22.0 mm
D
Diameter
24 mm
L
Length
18.0 mm
KG
Weight
11 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices