Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VHS - Reinforcing sleeves for thin-walled tubes
Bill of material
VHS-18 706.0030.206
TYPE
Type
VHS-18
MATNR
Mat.-Nr.
706.0030.206
D1
Diameter
16.0 mm
D
Diameter
18 mm
L
Length
22.0 mm
KG
Weight
8 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices