Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
VHS - Reinforcing sleeves for thin-walled tubes
Bill of material
VHS-15 706.0030.181
TYPE
Type
VHS-15
MATNR
Mat.-Nr.
706.0030.181
D1
Diameter
13.0 mm
D
Diameter
15 mm
L
Length
18.0 mm
KG
Weight
5 g/Pcs
Previews
3D
Dimension
2D
Location of catalog vendor
Select a country to see the local offices