Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
SR-..L/S - Cutting rings, according to DIN 3861
Bill of material
SR-06L/S 706.0021.060.13
TYPE
Type
SR-06L/S
MATNR
Mat.-Nr.
706.0021.060.13
SERIE
Serie
L/S
PN
Pressure nom.
800 bar
D1
Diameter
6 mm
L
Length
9.0 mm
KG
Weight
2 g/Pcs
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices