Catalog navigation
CAD model selection
HELP_VARIABLE
Company
EXMAR
Description
GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2, ISO 8434-1-SDSC-E
Bill of material
GEV-04LLR 1.8 WD 708.1171.060.10
TYPE
Type
GEV-04LLR 1.8 WD
MATNR
Mat.-Nr.
708.1171.060.10
SERIE
Serie
LL
PN
Pressure nom.
100 bar
D1
Diameter
4 mm
G
Thread
1/8
M1
Thread
8x1.0
L1
Length
20.0 mm
L2
Length
9.5 mm
L3
Length
8.0 mm
SW1
Width across flats
10 mm
SW2
Width across flats
14 mm
E
Diameter
3.0 mm
KG
Weight
17 g/Pcs
DW
Ø Auflage Weichdichtung
13.8 mm
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
Location of catalog vendor
Select a country to see the local offices